Catalog navigation
CAD模型选择
可提供的产品: 11
HELP_VARIABLE
Company
HAUFF
Description
FLFE DIN18531 A2 - Stainless steel fixed/loose flange chuck tube
Bill of material
FLFE 1x 200/0/80 DIN18531 A2
ORE
Order ref.
AR
Number of tubes
1
D1
Chuck tube Ø
mm
D2
Fixed flange Ø
mm
D3
Loose flange Ø
mm
OA
Optimal application range OD
mm
MA
Max. possible application range Ø
mm
S
Liner wall thickness
mm
L
Wall thickness
80 mm
O
Top length
mm
输入参数值: O
Top length
mm
cm
inch
ft
U
Lower length
mm
输入参数值: U
Lower length
mm
cm
inch
ft
E
Stainless steel quality
LODDEST
LOD Destination
LODLEVEL
LOD Level
预览
3D
尺寸标注
2D
下载CAD模型