Catalog navigation
CAD model selection
Selectable products: 54
HELP_VARIABLE
Company
HAUFF
Description
GKD 475 - Modular Seal
Bill of material
10xGKD475 EPDM55
ORE
Order ref.
ARTNR
Article no.
MR
Materia rubber
RMIN
Ring gap minimum
mm
RMAX
Ring gap maximum
48.5 mm
AL
Arc Length
68.8 mm
PDMIN
Pipe diameter minimum
108 mm
PDMAX
Pipe diameter maximum
1230 mm
WT
Required wall thickness
150 mm
ANZ
Number of Segments
LODDEST
LOD Destination
LODLEVEL
LOD Level
Previews
3D
Dimension
2D
Download CAD models