Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HAUFF
Description
KES-M150-ZVR 150/500 - Cement-coated wall sleeve with sleeve
Bill of material
KES-M150-ZVR 150/500
ORE
Order ref.
KES-M150-ZVR 150/500
ARTNR
Article no.
2125502000
TYP
Type
KES-system 150
ID
Insertion depth spiral hose
8 cm
IDZVR
Insertion depth ZVR in cm
Until stop
ZVRS
Max. tightening torque ZVR-side
(SW13) 8 Nm
MAXSH
Max. tightening torque spiral hose side
(SW13) 10 Nm
LODDEST
LOD Destination
LODLEVEL
LOD Level
Previews
3D
Dimension
2D
Download CAD models